Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WD-WKCV 8T-10 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
WD-WKCV 8T-10
Order ID no. U-44263
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Voltage (V)
75
Approvals
CE
Cable color
White
Cable length (m)
10
Cable quality
TPV
Coupling nut/screw material A
Stainless Steel
Number of pins
8
Application
Washdown (F&B)
Design
Connection Cable
In Stock
Price Group
K1
List Price
€54.40
home
Turck-Shop
Products
Others
WD-WKCV 8T-10
Item Total
€54.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support