Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSS RSS 841-0.6M/C1251-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
WSS RSS 841-0.6M/C1251-OBS
Order ID no. U-44472
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
7.7
Cable length (m)
0.6
Cable quality
TPE
Connector A - Number of pins
8
Core cross-section (mm²)
0.21
Coupling nut/screw material A
Brass
Current (A)
2
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
60
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
77,70 €
Item Total
77,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WSS RSS 841-0.6M/C1251-OBS
Contact Support