Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKC 577-3M-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
WKC 577-3M-OBS
Order ID no. U-45039
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
UL
Cable color
Gray
Cable diameter (mm)
8.4
Cable length (m)
3
Cable quality
PVC
Connector A - Number of pins
5
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Voltage (V)
250
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
50,70 €
Item Total
50,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WKC 577-3M-OBS
Contact Support