Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 56-35M/S3059 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RSM RKM 56-35M/S3059
Order ID no. U-45376
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
10
Voltage (V)
600
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL Listed, CSA, RoHS
Cable color
Yellow
Cable diameter (mm)
10.01
Cable length (m)
35
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Weld spatter resistant, Weldlife cable, ,
Application
Signal
Design
Extension Cable
Price Group
K1
List Price
€483.80
home
Turck-Shop
Products
Others
RSM RKM 56-35M/S3059
Item Total
€483.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support