Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSCV WKCV 5732-2M-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cable for RFID Application in the Food Industry
RSCV WKCV 5732-2M-OBS
Order ID no. U-45710
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Cable color
Anthracite
Cable diameter (mm)
8.51
Cable length (m)
2
Cable quality
TPE
Connector B - Material coupling nut/screw
Stainless Steel
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Plug body
Plastic
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
67,70 €
Item Total
67,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSCV WKCV 5732-2M-OBS
Contact Support