Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF 57-0.5M W/LN | TURCK - Your Global Automation Partner
DeviceNet Flanschanschluss
RKF 57-0.5M W/LN
Order ID no. U-46149
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A - Number of pins
5
Current (A)
4
Design
Connection Cable
Network protocol
DeviceNet
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Voltage (V)
300
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
27,00 €
home
Turck-Shop
Products
Others
RKF 57-0.5M W/LN
Item Total
27,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support