Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKC 4.5T-0.3-RSC 4.5T/CS10288 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RKC 4.5T-0.3-RSC 4.5T/CS10288
Order ID no. U-46571
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
Yellow
Cable length (m)
0.3
Cable quality
PVC
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Voltage (V)
250
Price Group
K1
List Price
48,10 €
home
Turck-Shop
Products
Others
RKC 4.5T-0.3-RSC 4.5T/CS10288
Item Total
48,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support