Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 36-2M/S735 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PVC
RSM RKM 36-2M/S735
Order ID no. U-47701
home
Home
Loading...
Technical Data
Downloads
Current (A)
10
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
2
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
3
Coupling nut/screw material B
Brass
Number of Pins
3
Application
Signal
Design
Extension Cable
In Stock
Price Group
K1
List Price
€56.20
home
Turck-Shop
Products
Others
RSM RKM 36-2M/S735
Item Total
€56.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support