Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKV 4.5T-15/S2501-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RFID Cable Turck USA Version
RKV 4.5T-15/S2501-OBS
Order ID no. U-48042
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
RFID
Cable color
Yellow
Cable diameter (mm)
5.1
Cable length (m)
15
Cable quality
PVC
Connector A - Number of pins
5
Core cross-section (mm²)
0.2
Coupling nut/screw material A
Stainless Steel
Design
Connection Cable
Plug body
Plastic
In Stock
Price Group
K2
List Price
95,90 €
Item Total
95,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKV 4.5T-15/S2501-OBS
Contact Support