Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RJ45S RJ45S CR 441-0.6M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RJ45S RJ45S CR 441-0.6M
Order ID no. U-49213
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Teal
Cable length (m)
0.6
Cable quality
TPE
Connector A - Number of pins
8
Connector B - Number of Pins
8
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Special features
Shielded
Voltage (V)
42
Key Features
Network protocol
Ethernet
In Stock
Price Group
K2
List Price
31,10 €
home
Turck-Shop
Products
Others
RJ45S RJ45S CR 441-0.6M
Item Total
31,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support