Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FK 4-1/14.5/NPT | TURCK - Your Global Automation Partner
Industrial Receptacle
FK 4-1/14.5/NPT
Order ID no. U-50242
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
1
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€15.50
home
Turck-Shop
Products
Others
FK 4-1/14.5/NPT
Item Total
€15.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support