Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VB2-FSW/RSSW RKSW 455-3M-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
VB2-FSW/RSSW RKSW 455-3M-3M
Order ID no. U-51229
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
3
Cable quality
PVC
Core cross-section (mm²)
0.34
Network protocol
PROFIBUS-DP
Key Features
Network protocol
PROFIBUS-DP
In Stock
Price Group
D1
List Price
181,60 €
home
Turck-Shop
Products
Others
VB2-FSW/RSSW RKSW 455-3M-3M
Item Total
181,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support