Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 44-25M | TURCK - Your Global Automation Partner
Industrial Sensor Cable
RSM RKM 44-25M
Order ID no. U-51873
home
Home
Loading...
Technical Data
Downloads
Current (A)
18
Voltage (V)
600
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2237, CE, UKCA, RoHS
Cable color
Black
Cable diameter (mm)
15.37
Cable length (m)
25
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Special features
,
Application
Power
Design
Extension Cable
In Stock
Price Group
K1
List Price
€379.60
Item Total
€379.60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSM RKM 44-25M
Contact Support