Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Industrial Receptacle
RSFV 579-1M W/LN
Order ID no. U-52072
In Stock
Price Group
D1
List Price
€46.80
Item Total
€46.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
RSFV 579-1M W/LN
Technical Data
Current (A)
9
Voltage (V)
600
Approvals
FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Gray
Cable length (m)
1
Cable quality
PVC
Number of pins
5
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
Special features
, Shielded
Application
Data
Design
Connection Cable
Network protocol
DeviceNet
Key Features
Network protocol
DeviceNet
add_shopping_cart
person
Login