Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FK 57-0.5M | TURCK - Your Global Automation Partner
DeviceNet Flanschanschluss
FK 57-0.5M
Order ID no. U-52078
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A - Number of pins
5
Current (A)
4
Design
Connection Cable
Network protocol
DeviceNet
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
250
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
15,60 €
home
Turck-Shop
Products
Others
FK 57-0.5M
Item Total
15,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support