Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS 4.5-1/S653 | TURCK - Your Global Automation Partner
Industrial flange connector
FS 4.5-1/S653
Order ID no. U-52733
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
1
Cable quality
PVC
Current (A)
4
Design
Connection Cable
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Special features
Shielded,
Voltage (V)
250
Price Group
K1
List Price
€21.50
home
Turck-Shop
Products
Others
FS 4.5-1/S653
Item Total
€21.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support