Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RXF 76-3M/14.5/NPT | TURCK - Your Global Automation Partner
Industrial flange connector
RXF 76-3M/14.5/NPT
Order ID no. U-54163
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
3
Connector A - Number of pins
7
Current (A)
8
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
Price Group
K1
List Price
44,10 €
home
Turck-Shop
Products
Others
RXF 76-3M/14.5/NPT
Item Total
44,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support