Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSDV 441-5M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RSSDV 441-5M
Order ID no. U-55863
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
250
Approvals
RoHS, UL Recognized
Cable color
Teal
Cable length (m)
5
Cable quality
TPE
Coupling nut/screw material A
Stainless Steel
Number of pins
4
Special features
Shielded
Application
Data
Design
Connection Cable
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
€76.10
RSSDV 441-5M
Products
Item Total
€76.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support