Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 25-0.3M/M20 | TURCK - Your Global Automation Partner
Industrial flange connector
RSFV 25-0.3M/M20
Order ID no. U-56007
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
0.3
Connector A - Number of pins
4
Current (A)
9
Design
Connection Cable
Network protocol
AS-Interface
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
300
Key Features
Network protocol
AS-Interface
Price Group
D1
List Price
32,90 €
home
Turck-Shop
Products
Others
RSFV 25-0.3M/M20
Item Total
32,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support