Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RXFV 66-3M/NPT/S717 | TURCK - Your Global Automation Partner
Industrial flange connector
RXFV 66-3M/NPT/S717
Order ID no. U-56220
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
3
Cable quality
PVC
Connector A - Number of pins
6
Current (A)
8
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
Price Group
K1
List Price
58,90 €
home
Turck-Shop
Products
Others
RXFV 66-3M/NPT/S717
Item Total
58,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support