Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BSF 44-0.25/14.5/NPT | TURCK - Your Global Automation Partner
BSF 44-0.25/14.5/NPT
Order ID no. U-56997
home
Home
Loading...
Technical Data
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.25
Connector A - Number of pins
4
Current (A)
15
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
In Stock
Price Group
K1
List Price
51,80 €
home
Turck-Shop
Products
Others
BSF 44-0.25/14.5/NPT
Item Total
51,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support