Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKV 493O-25M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems
WKV 493O-25M
Order ID no. U-57478
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable color
Orange
Cable length (m)
25
Cable quality
PVC
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Number of pins
4
Plug body
Plastic
Product type
Premoulded cable
Special features
Shielded
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
home
Turck-Shop
Products
Others
WKV 493O-25M
In Stock
Price Group
K3
List Price
€218.70
Item Total
€218.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support