Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RK 4.4T-8/S90/S618/S670 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
RK 4.4T-8/S90/S618/S670
Order ID no. U-58366
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CE, RoHS
Cable color
Black
Cable length (m)
8
Cable quality
TPU
Coupling nut/screw material A
Brass
Number of pins
4
Special features
Shielded
Application
Signal
Design
Connection Cable
home
Turck-Shop
Products
Others
RK 4.4T-8/S90/S618/S670
In Stock
Price Group
K1
List Price
€77.60
Item Total
€77.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support