Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSV 48-0.1M/M20 | TURCK - Your Global Automation Partner
PROFIBUS-PA Flanschanschluss
FSV 48-0.1M/M20
Order ID no. U-58881
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Approvals
FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Core cross-section (mm²)
0.8
Cable length (m)
0.1
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Conductor length (m)
0.1
Application
Data
Design
Connection Cable
Network protocol
PROFIBUS-PA
Product type
Receptacle
Key Features
Network protocol
PROFIBUS-PA
In Stock
Price Group
D1
List Price
€58.10
home
Turck-Shop
Products
Others
FSV 48-0.1M/M20
Item Total
€58.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support