Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RK 4.4T-25/S90 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
RK 4.4T-25/S90
Order ID no. U-60278
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Gray
Cable length (m)
25
Cable quality
TPU
Coupling nut/screw material A
Brass
Number of pins
4
Application
Signal
Design
Connection Cable
home
Turck-Shop
Products
Others
RK 4.4T-25/S90
In Stock
Price Group
K1
List Price
€200.70
Item Total
€200.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support