Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Actuator and Sensor Cable
RSM 36-2M/S3059
Order ID no. U-60648
In Stock
Price Group
K1
List Price
34,10 €
Item Total
34,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Connectivity
Cordsets
RSM 36-2M/S3059
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
8.51
Cable length (m)
2
Cable quality
TPE
Connector A - Number of pins
3
Coupling nut/screw material A
Brass
Current (A)
10
Design
Connection Cable
Plug body
Plastic
Special features
Weldlife cable, Weld spatter resistant, ,
Voltage (V)
600
add_shopping_cart
person
Login