Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
KB 3T-10/S628 | TURCK - Your Global Automation Partner
Actuator and Sensor Cord Set
KB 3T-10/S628
Order ID no. U-63252
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
10
Cable quality
PVC
Connector A
Female, 1/2″-20 UNF, Straight
Connector A - Number of pins
3
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Voltage (V)
250
In Stock
Price Group
K1
List Price
53,80 €
home
Turck-Shop
Products
Others
KB 3T-10/S628
Item Total
53,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support