Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
GKDA 40-4M | TURCK - Your Global Automation Partner
Industrial Sensor Cable
GKDA 40-4M
Order ID no. U-67049
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
4
Cable quality
TPE
Coupling nut/screw material A
Aluminum
Current (A)
35
Design
Connection Cable
Number of pins
4
Special features
,
Voltage (V)
600
In Stock
Price Group
D1
List Price
184,00 €
home
Turck-Shop
Products
Others
GKDA 40-4M
Item Total
184,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support