Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM 34-1M/S4000 | TURCK - Your Global Automation Partner
Power Cable
RSM 34-1M/S4000
Order ID no. U-67782
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Power
Approvals
CE, RoHS, UKCA, UL 2237
Cable color
Black
Cable diameter (mm)
9.6
Cable length (m)
1
Cable quality
TPE
Connector A - Number of pins
3
Coupling nut/screw material A
Brass
Current (A)
21
Design
Connection Cable
Plug body
Plastic
Special features
,
Voltage (V)
600
Price Group
K1
List Price
60,10 €
home
Turck-Shop
Products
Others
RSM 34-1M/S4000
Item Total
60,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support