Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM 40 RKM 50-1M/S1587/BL67 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable
RSM 40 RKM 50-1M/S1587/BL67
Order ID no. U-68584
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Approvals
CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Core cross-section (mm²)
0.83
Cable diameter (mm)
6.7
Cable length (m)
1
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Weld spatter resistant, Weldlife cable
Application
Power
Design
Extension Cable
In Stock
Price Group
K1
List Price
€87.70
home
Turck-Shop
Products
Others
RSM 40 RKM 50-1M/S1587/BL67
Item Total
€87.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support