Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSF 56-2M/NPT W/LN | TURCK - Your Global Automation Partner
Industrial flange connector
RSF 56-2M/NPT W/LN
Order ID no. U-70176
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CSA, RoHS, UL Listed
Cable length (m)
2
Connector A - Number of pins
5
Current (A)
10
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
In Stock
Price Group
K1
List Price
25,50 €
home
Turck-Shop
Products
Others
RSF 56-2M/NPT W/LN
Item Total
25,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support