Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKB 3T-6/S628-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cord Set
WKB 3T-6/S628-OBS
Order ID no. U-71747
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
Gray
Cable diameter (mm)
5.3
Cable length (m)
6
Cable quality
PVC
Connector A - Number of pins
3
Core cross-section (mm²)
0.5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
250
In Stock
Price Group
K1
List Price
32,50 €
Item Total
32,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WKB 3T-6/S628-OBS
Contact Support