Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKB 3T-15/S628 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cordset, 1-Pin
WKB 3T-15/S628
Order ID no. U-72061
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Gray
Core cross-section (mm²)
0.5
Cable diameter (mm)
5.3
Cable length (m)
15
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
3
Application
Signal
Design
Connection Cable
home
Turck-Shop
Products
Others
WKB 3T-15/S628
In Stock
Price Group
K1
List Price
€59.20
Item Total
€59.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support