Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFD 8-2/S618 | TURCK - Your Global Automation Partner
Industrial receptacle
FKFD 8-2/S618
Order ID no. U-72362
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Gray
Cable length (m)
2
Cable quality
PVC
Connector A - Number of pins
8
Current (A)
2
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
PG9
Special features
Shielded
Price Group
K1
List Price
35,80 €
home
Turck-Shop
Products
Others
FKFD 8-2/S618
Item Total
35,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support