Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
GKDF 30-0.5M/M20 | TURCK - Your Global Automation Partner
Accessories for actuator/sensor cables
GKDF 30-0.5M/M20
Order ID no. U-72684
In Stock
home
Home
Loading...
Technical Data
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A - Number of pins
3
Current (A)
40
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Voltage (V)
600
Price Group
D1
List Price
75,60 €
home
Turck-Shop
Products
Others
GKDF 30-0.5M/M20
Item Total
75,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support