Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSWV 455-5M/S1599 | TURCK - Your Global Automation Partner
PROFIBUS Cable
RSSWV 455-5M/S1599
Order ID no. U-73601
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
250
Cable color
Violet
Cable length (m)
5
Cable quality
PVC
Coupling nut/screw material A
Stainless Steel
Number of pins
5
Special features
, , Shielded
Application
Data
Design
Connection Cable
Network protocol
PROFIBUS-DP
Key Features
Network protocol
PROFIBUS-DP
Price Group
D1
List Price
€108.70
home
Turck-Shop
Products
Others
RSSWV 455-5M/S1599
Item Total
€108.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support