Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSC 4.4T-10/S3060 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, TPE
RSC 4.4T-10/S3060
Order ID no. U-73791
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
10
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
4
Special features
Weld spatter resistant, Weldlife cable
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€75.10
home
Turck-Shop
Products
Others
RSC 4.4T-10/S3060
Item Total
€75.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support