Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSF 40-1M/M20 W/LN | TURCK - Your Global Automation Partner
Industrial flange connector
RSF 40-1M/M20 W/LN
Order ID no. U-74117
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
1
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€37.20
home
Turck-Shop
Products
Others
RSF 40-1M/M20 W/LN
Item Total
€37.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support