Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF 34-0.5M/NPT W/LN | TURCK - Your Global Automation Partner
Industrial flange connector
RKF 34-0.5M/NPT W/LN
Order ID no. U-74414
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.5
Number of pins
3
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Application
Power
Design
Connection Cable
Product type
Receptacle
In Stock
Price Group
K1
List Price
€47.40
Item Total
€47.40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKF 34-0.5M/NPT W/LN
Contact Support