Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 34-10M/S1055 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
RSM RKM 34-10M/S1055
Order ID no. U-74610
home
Home
Loading...
Technical Data
Downloads
Current (A)
21
Voltage (V)
600
Approvals
CE, RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
10
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
3
Coupling nut/screw material B
Brass
Number of Pins
3
Special features
,
Application
Power
Design
Extension Cable
In Stock
Price Group
K1
List Price
€168.50
Item Total
€168.50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSM RKM 34-10M/S1055
Contact Support