Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKB 3T-0.6-WSB 3T/S90 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
WKB 3T-0.6-WSB 3T/S90
Order ID no. U-74866
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
0.6
Cable quality
TPU
Coupling nut/screw material A
Brass
Number of pins
3
Coupling nut/screw material B
Brass
Number of Pins
3
Application
Signal
Design
Extension Cable
In Stock
Price Group
K1
List Price
€57.50
home
Turck-Shop
Products
Others
WKB 3T-0.6-WSB 3T/S90
Item Total
€57.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support