Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFDWV 4.5-2 | TURCK - Your Global Automation Partner
Industrial flange connector
FKFDWV 4.5-2
Order ID no. U-75045
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE
Cable length (m)
2
Connector A - Number of pins
5
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
PG9
Voltage (V)
250
Price Group
K1
List Price
36,60 €
home
Turck-Shop
Products
Others
FKFDWV 4.5-2
Item Total
36,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support