Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RJ45S FKSDED 441-7.5M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RJ45S FKSDED 441-7.5M
Order ID no. U-75183
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
cULus
Cable color
Green
Cable diameter (mm)
6.7
Cable length (m)
7.5
Cable quality
TPE
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Core cross-section (mm²)
0.21
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Receptacle housing material B
Brass
Special features
Shielded
Voltage (V)
42
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
80,20 €
home
Turck-Shop
Products
Others
RJ45S FKSDED 441-7.5M
Item Total
80,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support