Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MFKSV 3F-1/S717/S760 | TURCK - Your Global Automation Partner
Industrial flange connector
MFKSV 3F-1/S717/S760
Order ID no. U-75320
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
125
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
1
Cable quality
PVC
Number of pins
3
Receptacle housing material A
Stainless Steel
Screw-in thread
7/16″-20 UNF
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€33.00
home
Turck-Shop
Products
Others
MFKSV 3F-1/S717/S760
Item Total
€33.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support