Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFV86-10M/M20/S717 | TURCK - Your Global Automation Partner
Industrial Receptacle
RKFV86-10M/M20/S717
Order ID no. U-75994
In Stock
home
Home
Loading...
Technical Data
Current (A)
8
Voltage (V)
600
Approvals
CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
10
Cable quality
PVC
Number of pins
8
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€188.80
home
Turck-Shop
Products
Others
RKFV86-10M/M20/S717
Item Total
€188.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support