Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM 56-1M/S3059 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RKM 56-1M/S3059
Order ID no. U-76323
home
Home
Loading...
Technical Data
Downloads
Current (A)
10
Voltage (V)
600
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Yellow
Cable diameter (mm)
10.01
Cable length (m)
1
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Special features
Weld spatter resistant, Weldlife cable
Application
Signal
Design
Connection Cable
home
Turck-Shop
Products
Others
RKM 56-1M/S3059
In Stock
Price Group
K1
List Price
€53.10
Item Total
€53.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support