Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSF 40-1M/M20 | TURCK - Your Global Automation Partner
Accessories for Actuator/Sensor Cables
RSF 40-1M/M20
Order ID no. U-77048
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
1
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Current (A)
9
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Voltage (V)
600
Price Group
K1
List Price
28,80 €
home
Turck-Shop
Products
Others
RSF 40-1M/M20
Item Total
28,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support