Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Industrial flange connector
RKF 40-1M/M20 W/LN
Order ID no. U-77891
In Stock
Price Group
K1
List Price
€37.20
Item Total
€37.20
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKF 40-1M/M20 W/LN
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
1
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Application
Signal
Design
Connection Cable
add_shopping_cart
person
Login
Contact Support