Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
GKDF 40-3M/14.5/NPT/S3063 | TURCK - Your Global Automation Partner
Industrial flange connector
GKDF 40-3M/14.5/NPT/S3063
Order ID no. U-77939
In Stock
home
Home
Loading...
Technical Data
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
3
Connector A - Number of pins
4
Current (A)
35
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
Price Group
D1
List Price
120,00 €
home
Turck-Shop
Products
Others
GKDF 40-3M/14.5/NPT/S3063
Item Total
120,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support