Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFV 50-1.5M/M20 | TURCK - Your Global Automation Partner
Industrial Receptacle
RKFV 50-1.5M/M20
Order ID no. U-77992
In Stock
home
Home
Loading...
Technical Data
Current (A)
9
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
1.5
Number of pins
5
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€47.80
home
Turck-Shop
Products
Others
RKFV 50-1.5M/M20
Item Total
€47.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support